text.skipToContent text.skipToNavigation

Catalog No. : BKAH-M323

Description:  FTNG 45D PA6 M32 NW23 IP69 BLK

UPC: 786209946638

KAH Connector 45 Degree Elbow, Metric Metal Thread IP69 - Thread M32x1.5, Fits to Conduit NW23, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For applications with high technical requirements and in most demanding climatic conditions

Specifications

Material

Polyamide 6

Insulation Class

IP69

Color

Black

Connection

M32

Temperature Rating

-50 to +150 C

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M32 Thread

Compliance and Certifications

POPs POPs 28 Compliant