text.skipToContent text.skipToNavigation

Catalog No. : BK58-500-AL

Description:  HARDWARE KIT 5/8-11 5 IN LW NUT AL

UPC: 75114407755

Aluminum Hardware Kit, includes 5/8-11 x 5 inch Long Bolt with 5/8 inch Lock Washer and 5/8 inch Nut.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Includes Bolt, Lock Washer and Nut

Specifications

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5/8 in