Catalog No. : BK201-750-100
Description: 3/4IN STAINLESS STL BUCKLES 100PCS
UPC: 796530039923
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
201 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Width |
19.05 mm |
|
Width |
0.75 inch |
|
Length |
19.05 mm |
|
Length |
0.75 inch |
|
Self-adhesive |
N |
Documents/Support Tools
|
Sales Drawing |