text.skipToContent text.skipToNavigation

Alternate Catalog No. : BK1-3.0 KIT

Catalog No. : BK1-3.0KIT

Description:  BK1-3.0 KIT

UPC: 783786709724

1/2 inch Stainless Steel Hardware Kit. Includes (1) Stainless Steel 1/2-13 x 3 inch Full Threaded Bolt, (1) 1/2 inch Stainless Steel Belleville Washer, (1) 1/2-13 Silicone Bronze Nut and (2) Stainless Steel 1/2 inch Flat Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Stainless Steel

Classifications

Brand Name

Homac