text.skipToContent text.skipToNavigation

Catalog No. : BK1-1.5-SSB

Description:  HARDWARE ASSY

UPC: 783786949557

Hardware Assembly for High Voltage products. Bolt is 1.5 inch long, Thead is 1/2-13. 2 Stainless Steel Flat Washers, 1 Stainless Steel Belleville Washer, 1 Silicon Bronze Nut. Hardware has no voltage class, should work for LV MV HV EHV depending on application and shielding.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac