Catalog No. : BK-316-625-100
Description: S/S 316 BUCKLES 5/8IN 100PCS
UPC: 786210089300
Stainless Steel (316) Ear-Lokt Buckle 5/8-Inch, 100 Pieces
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Strapping or banding buckles |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
ETIM Classification
ETIM
EC003549 Packaging material
|
Model |
Strapping buckle |
|
Shape |
Square |
|
Material |
Other |
|
Width |
15.88 mm |
|
Width |
0.625 inch |
|
Length |
15.88 mm |
|
Length |
0.625 inch |
|
Self-adhesive |
N |