text.skipToContent text.skipToNavigation

Catalog No. : BK-316-500-100

Description:  S/S 316 BUCKLES 1/2IN 100 PCS

UPC: 796530055022

Stainless Steel (316) Ear-Lokt Buckle 1/2-inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strapping or banding buckles

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

Ty-Rap

ETIM EC003549 Packaging material

Model

Strapping buckle

Shape

Square

Material

Other

Width

12.7 mm

Width

0.5 inch

Length

12.7 mm

Length

0.5 inch

Self-adhesive

N