Catalog No. : BJ1
Description: ZINC GRD CLAMP
UPC: 783786612307
Die-Cast Ground Clamp for Wire Range 10 - 2, Water Pipe Size 1/2 - 1
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of die-cast zinc alloy with zinc-plated screws.
- Economically priced clamps.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Made of die-cast zinc alloy with zinc-plated screws. |
Specifications
|
Material |
Zinc Alloy Die Cast |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |