text.skipToContent text.skipToNavigation

Alternate Catalog No. : BI 903

Catalog No. : BI903

Description:  1INBSHG,RGD/IMC,IRON-ZINC PLD,INSUL

UPC: 785991402827

1 Inch, Insulated Bushing, Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E23018
UL E23018

Dimensions

Size

1-Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here