text.skipToContent text.skipToNavigation

Catalog No. : BH353A

Description:  3G 53 CU IN - HVY WALL ELEC BOX

UPC: 34481145851

Three-Gang New Work Outlet Box, Volume 53 Cubic Inches, Length 3.53 Inches, Width 5.66 Inches, Depth 3.50 Inches, Color Blue, Material PVC, Mounting Means Nails
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Will not crack or break in extreme environments.
  • Resists flexing, hold their shape.
  • Molded-in flanges and clamps
  • Faster installation.
  • Noncorrosive and nonconductive

Descriptors

Category

Outlet box

Special Features

Largest wire fill capacity in their class.

Application

Listed for masonry walls

Specifications

Material

PVC

Color

Blue

Cubic Capacity

53 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here