text.skipToContent text.skipToNavigation

Catalog No. : BGPS-48

Description:  SYSTEM SUPPORT PA6 NW48 1-PIECE BLK

UPC: 786209946317

PMAFIX Heavy Construction, One-Piece Black Stackable Support System, Material - Polyamide 6, Fits to Conduit Size NW - 48
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Stackable one-piece construction
  • Very high impact resistance
  • Heavy design, high retention forces
  • Useable for standard rails type C
  • Easy pre-installation by conduit snap-in
  • Clasp for easy pre-mounting and final assembly
  • Very good chemical properties
  • Self-extinguishing, free from halogens and cadmium
  • Fits both conduit profiles, fine (T) and coarse (G)

Descriptors

Category

Electrical hangers

Special Features

Very High Impact Resistance

Application

Railway Vehicle Construction, Heavy Machine Building Industry and Other Applications with Increased Mechanical Requirements.

Specifications

Number Of Holes

1

Cable Size

NW48

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

Network Rail
Network Rail

Dimensions

Thickness

30 mm

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here