text.skipToContent text.skipToNavigation

Catalog No. : BGP-29

Description:  SYSTEM SUPPORT PA6 NW29 BLK

UPC: 786210057767

Stackable Support for Conduit, Fits NW 29 with Both a Fine and Course Profile, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Type

Flexible Conduit Support Systems

Special Features

Very High Impact Resistance

Application

Railway Vehicle Construction, Heavy Machine Building, Other Applications with Increased Mechinical Requirements

Specifications

Number Of Holes

1

Cable Size

NW29

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Thickness

36 mm

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Marketing Brochure

Click here