text.skipToContent text.skipToNavigation

Catalog No. : BGOV-56

Description:  FITTING PA6 NW56 FLNGE 90D IP68 BLK

UPC: 786209946218

Nylon GOV Flange, 90 Degree Elbow Connector - Fits to NW 56, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle Construction As Well As In a Wide Range of Industrial Applications with High Sealing and Safety Requirements

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6, Flange Seal FGO4 Made from EPDM, Flange Seal FGO4/01 Made from NBR

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here