Catalog No. : BGO-70
Description: FITTING PA6 NW70 FLANGE 90D BLK
UPC: 786209946256
Nylon GO Flange, 90 Degree Elbow Connector - Fits to NW 70, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
High-Grade Specially Formulated Polyamide/Nylon 6, Flange Seal FGO4 Made from EPDM, Flange Seal FGO4/01 Made from NBR |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW70 |
Documents/Support Tools
Sales Drawing |