text.skipToContent text.skipToNavigation

Catalog No. : BGN-S48T

Description:  HALF SHELL CONN NW48 FINE PA6 BLK

UPC: 786209946195

Nylon GN Half Shell Connector - Fits to Conduit Size NW/Metric 48/50, Fine Profile, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here