text.skipToContent text.skipToNavigation

Catalog No. : BGN-S29G/01

Description:  HALFSHELL CONN NW29 CRSEWIDE PA6 BL

UPC: 786209934833

Nylon GN Half Shell Connector - Fits to Conduit Size NW/Metric 29/32, Coarse Profile and Wide, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant