text.skipToContent text.skipToNavigation

Catalog No. : BGN-S12T

Description:  HALF SHELL CONN NW12 FINE PA6 BLK

UPC: 786209946096

Nylon GN Half Shell Connector - Fits to Conduit Size NW/Metric 12/16, Fine Profile, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here