text.skipToContent text.skipToNavigation

Catalog No. : BGN-R56G/70

Description:  CONDUITGUIDE PA6 NW70/NW56 CRSE BLK

UPC: 786209946034

GN Strain Relief Half Shell Reduction - Fits to Conduit Size NW/Metric 70-56/80-68, Fits to BSH-R70, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant