text.skipToContent text.skipToNavigation

Catalog No. : BGN-R36/48

Description:  CONDUIT GUIDE PA6 NW48/NW36 BLK

UPC: 786209946010

GN Slide Half Shell Insert - Fits to Conduit Size NW48/NW36, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36