Catalog No. : BGL-23
Description: CONDUIT CLAMP 1SCREW PA6 NW23 BLK
UPC: 786209945976
PMAFIX One-Piece Black Tube Clamp, Material - Polyamide 6, Fits to Conduit Size NW - 23, Metric - 25
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Integrated rib allows an optimal strain relief and thus avoids the movement of the conduit in axial direction.
- Due to the rib the clamp can also be pre-mounted on the conduit.
- Self-extinguishing, free of halogens and cadmium
- Mounting of PMA conduits
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Integrated Rib Provides Axial Strain Relief |
Application |
Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Clip Type |
Closed -1 Screw |
Color |
Black |
Number Of Holes |
1 x M5 |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW23 |
Documents/Support Tools
Sales Drawing |