text.skipToContent text.skipToNavigation

Catalog No. : BGI-M7556

Description:  FTNG FEM M75 NW56 NYL IP67 BLK

UPC: 786209945921

GI Straight Nylon Connector, Female Thread - Thread M75x1.5, Fits to NW 56, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP67

Color

Black

Connection

M75

Classifications

Brand Name

PMA

Dimensions

Size

NW56 , M75 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here