text.skipToContent text.skipToNavigation

Catalog No. : BGGV-56

Description:  FITTING PA6 NW56 FLANGE IP68 BLK

UPC: 786209945785

GGV Flange Nylon Connector, Straight - Fits to NW 56, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

Trim  

Classifications

Brand Name

PMA

Dimensions

Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here