text.skipToContent text.skipToNavigation

Catalog No. : BGG-P3656

Description:  FITTING PA6 NW56 PG36 BLK

UPC: 786209945778

GG Straight Nylon Connector, Male Thread - Thread PG 36, Fits to NW 56, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Black

Connection

PG36

Classifications

Brand Name

PMA

Dimensions

Size

NW56 , PG36 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here