Catalog No. : BGG-70
Description: FTNG PA6 NW70 FLANGE BLK
UPC: 786209945839
PMAGRIP Black Straight Flange, Material - Polyamide 6, Fits to Conduit Size NW - 70
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Selectable flange seal
- Very good chemical properties
- Self-extinguishing
- Free from halogens and cadmium
- Using the enclosed seals an ingress protection rating of up to IP65 can be achieved
Descriptors
Category |
Hose or pipe clamps |
Application |
For Cable Protection Systems In a Wide Range of Industrial Applications |
Specifications
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW70 |
Documents/Support Tools
Sales Drawing |