text.skipToContent text.skipToNavigation

Catalog No. : BG88-G

Description:  COND REPLACE CVR 2-1/2 TO 3IN GRAY

UPC: 704508355593

PVC Double-Coated Replacement Mogul Conduit Body Cover, Pipe Sizes 2-1/2 Inch/63 Metric to 3 Inch/78 Metric, Finish Electro Galvanized, Dark Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Nominal .002 inch blue urethane on both interior and exterior
  • Nominal .040 inch PVC coating bonded to exterior
  • Long openings
  • Provision for easy bends
  • Tapered tapped hubs with integral bushings
  • Pressure sealing sleeves protect connections
  • Stainless steel cover screws

Descriptors

Category

EMT Conduit Body Covers Only

Special Features

PVC Coated for Corrosion Resistance

Application

Cover for Conduit Body

Specifications

Material

Iron

Finish

Electrogalvanized

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL E2969
UL E2969

Dimensions

Size

2-1/2 Inch/63mm to 3 Inch/78mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here