text.skipToContent text.skipToNavigation

Catalog No. : BG810L

Description:  4 GND BUSHING,RGD/IMC,DC ZINC,INS

UPC: 785991088724

Insulated Ground Bushing, 4 Inch, Die Cast Zinc, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Type

Insulated Ground Bushing

Special Features

105 Degree C Thermoplastic Liners, Heavy Reinforced Ribs

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

4 Inch

Documents/Support Tools

Sales Drawing

Click here