Catalog No. : BG809L
Description: 31/2 GND BUSHING RGD/IMC DC ZINC IN
UPC: 785991088717
Insulated Ground Bushing, 3-1/2 Inch, Die Cast Zinc, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Type |
Insulated Ground Bushing |
Special Features |
105 Degree C Thermoplastic Liners, Heavy Reinforced Ribs |
Application |
For Use with Rigid/IMC Conduits |
Specifications
Material |
Zinc Die Cast |
Classifications
Brand Name |
Steel City |
Sub Brand |
Iberville |
Dimensions
Size |
3-1/2 Inch |
Documents/Support Tools
Sales Drawing |