text.skipToContent text.skipToNavigation

Catalog No. : BG802L

Description:  3/4 GND BUSHING RGD/IMC DC ZINC INS

UPC: 785991088649

Insulated Ground Bushing, 3/4 Inch, Die Cast Zinc, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Special Features

105 Degree C Thermoplastic Liners, Heavy Reinforced Ribs

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

3/4 Inch

ETIM EC002357 Support insulator

Length

27 mm

Outer diameter

32.4 mm

Documents/Support Tools

Sales Drawing

Click here