Catalog No. : BG48-G
Description: COND REPLACE CVR 1 TO 1-1/4IN GRAY
UPC: 704508355449
PVC Double-Coated Replacement Mogul Conduit Body Cover, Pipe Sizes 1 Inch/27 Metric to 1-1/4 Inch/35 Metric, Finish Electro Galvanized, Dark Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Nominal .002 inch blue urethane on both interior and exterior
- Nominal .040 inch PVC coating bonded to exterior
- Long openings
- Provision for easy bends
- Tapered tapped hubs with integral bushings
- Pressure sealing sleeves protect connections
- Stainless steel cover screws
Descriptors
Category |
EMT Conduit Body Covers Only |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Cover for Conduit Body |
Specifications
Material |
Iron |
Finish |
Electrogalvanized |
Shape |
Oval |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Standard |
UL E2969 |
Dimensions
Size |
1 Inch/27mm to 1-1/4/35mm |