Catalog No. : BFIL-P112
Description: FTNG FEM PG11 NW12 PA6 IP67 BLK
UPC: 786209945440
PMAFIX Black Female Threaded Adapter, Material - Polyamide 6, Thread Type - PG, Thread Size - 11, Nominal Width/Condiut Size - 12, IP67
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Machine, Vehicle and Traction Building |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP67 |
Color |
Black |
Connection |
PG11 |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , PG11 Thread |
Documents/Support Tools
Sales Drawing |