text.skipToContent text.skipToNavigation

Catalog No. : BFAD-P102.50

Description:  CONDUIT REDUCER NW10/12 PA6 BLK

UPC: 786209945198

FAD Conduit Adapter, PG Thread for IP50 - Fits to Conduit Size NW1/NW2 10/12, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems in a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP50

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 / NW12

Compliance and Certifications

POPs POPs 28 Compliant