text.skipToContent text.skipToNavigation

Catalog No. : BEYR030202

Description:  EX Y PIECE FITTING NC16X12X12 BLK

UPC: 5011949240346

Splice Connector for Conduit, Y-Shape with Internal Female Thread, One End with Conduit Size 16mm/NW12, Two Ends with Conduit Size 12/NW10, IP68 Rating, Approved for Zones 1, 2, 21, 22, Modified Nylon 12 with Nickel Plated Threads, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

Prevents Electrostatic Charging

Application

For Indoor and Outdoor Applications for Zones 1, 2, 21, 22

Specifications

Material

Modified Nylon/Polyamide 12 with Nickel Plated Threads

Color

Black

Flexibility

Rigid

Classifications

Brand Name

PMA

Standard

ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC

Dimensions

Length

69 mm

Size

1 End with Conduit Size 16mm/NW12, 2 Ends with Conduit Size 12/NW10

ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP68

Model

Y-piece

Nominal size

12-16 mm

Colour

Black

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here