text.skipToContent text.skipToNavigation

Catalog No. : BETR050505

Description:  EX T PIECE FITTING NC25X25X25 BLK

UPC:

Splice Connector for Conduit, T-Shape with Internal Female Thread, 3 Ends with Conduit Size 25mm/NW23, IP68 Rating, Approved for Zones 1, 2, 21, 22, Modified Nylon 12 with Nickel Plated Threads, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

Prevents Electrostatic Charging

Application

For Indoor and Outdoor Applications for Zones 1, 2, 21, 22

Specifications

Material

Modified Nylon/Polyamide 12 with Nickel Plated Threads

Color

Black

Flexibility

Rigid

Classifications

Brand Name

PMA

Standard

ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC

Dimensions

Length

106.5 mm

Size

3 Ends with Conduit Size 25mm/NW23

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here