Catalog No. : BEH02
Description: EX CONDUIT CLIP NC12 BLK
UPC: 5011949240582
Conduit Clip, Conduit Size 12mm/NW10, Width 20mm, Height 24.5mm, IP68 Rating, Approved for Zones 1, 2, 21, 22, Modified Nylon 12 with Nickel Plated Threads, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Nylon Cable Clips |
Special Features |
Approved for Zones 1, 2, 21, 22 |
Application |
Supports Conduit to Rod, Wire or Flange |
Specifications
Cable Size |
NC12/NW10 |
Material |
Modified Nylon 12 with Nickel Plated Threads |
Color |
Black |
Classifications
Brand Name |
PMA |