text.skipToContent text.skipToNavigation

Catalog No. : BEC4-V

Description:  200A/600V 4P100A UG LH MTR SKT

UPC: 624871021782

Made or assembled in Canada.

Meter socket 200 amperes 600 volts (100 amperes per position) stud type. 4 jaw. 4 positions. Left-hand entry.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-1/8 Inches Height x 41-7/16 Inches Width x 5 Inches Depth

Documents/Support Tools

Sales Drawing

Click here