text.skipToContent text.skipToNavigation

Catalog No. : BE6-V

Description:  200A/600V 6P100A OH-UG LH MTR SKT

UPC: 624871002026

Made or assembled in Canada.

Meter socket 200 amperes 600 volts (100 amperes per position) horizontal. 4 jaw. 6 positions. Left-hand entry.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

14-5/8 Inches Height x 49-3/4 Inches Width x 5-3/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here