text.skipToContent text.skipToNavigation

Catalog No. : BE6-B150

Description:  ENCLOSURE 20 DEG. MACH/G

UPC: 708917159759

UniGard Accessories- 20 degreeAngle Enclosures for use with 60 Amp devices, 1 1/2 inch conduit size
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

No Tools, No Screws Necessary with EZ Click assembly, Easy Action Single-Wiring Point Access, Simple Cable Clamping, One-piece EZ Tite assembly, Grip Tite safety

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Amperage Rating

60 Amps

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant