Catalog No. : BE5-5V
Description: 200A/600V 5P100A OH-UG LH 5J MTR
UPC: 624871028880
Made or assembled in Canada.
Meter socket 200 amperes 600 volts (100 amperes per position) horizontal. 5th jaw standard capacity 9 oclock position. 5 positions. Left-hand entry.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Ganged Meter Sockets |
|
Special Features |
Supplied with screw type rings |
|
Application |
For combination overhead/underground |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
14-5/8 Inches Height x 41-7/16 Inches Width x 5-3/16 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | 1502877_2018-12-06 | N/A |
Documents/Support Tools
|
Sales Drawing |