Alternate Catalog No. : BE11-1 1/4V
Catalog No. : BE11-11/4V
Description: 100A/600V OH KS TWN HUB 1 1/4 MTR
UPC: 624871001784
Made or assembled in Canada.
Meter socket king size 125 amperes 600 volts. 4 jaw. Overhead twin hub opening complete with 1-1/4 inches hub.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Ganged Meter Sockets |
|
Special Features |
Supplied with screw type rings |
|
Application |
For overhead, underground and combination overhead/underground |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
14-5/8 Inches Height x 8-1/4 Inches Width x 4-3/4 Inches Depth |
Documents/Support Tools
|
Sales Drawing |