text.skipToContent text.skipToNavigation

Catalog No. : BE11-1-1/4VGN

Description:  125A/600V OH KS 2HUB NTR GRD LUG SK

UPC: 624871013374

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead, underground and combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

14-5/8 Inches Height x 8-1/4 Inches Width x 4-3/4 Inches Depth