text.skipToContent text.skipToNavigation

Catalog No. : BE1-TCV-CR

Description:  100A/600V OH-UG CORR RESIST

UPC: 624871012285

Made or assembled in Canada.

Meter socket king size 125 amperes 600 volts. 4 jaw. Combination overhead-underground. Corrosion Resistant
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead, underground and combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

14-5/8 Inches Height x 8-1/4 Inches Width x 4-3/4 Inches Depth

Documents/Support Tools

Sales Drawing

Click here