text.skipToContent text.skipToNavigation

Catalog No. : BE1-INTCV

Description:  100A/600V OH-UG KS IN MTR SKT

UPC: 624871001821

Made or assembled in Canada.

Meter socket king size 125 amperes 600 volts. 4 jaw. Combination overhead-underground. Insulated neutral.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead, underground and combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

14-5/8 Inches Height x 8-1/4 Inches Width x 4-3/4 Inches Depth

Documents/Support Tools

Sales Drawing

Click here