text.skipToContent text.skipToNavigation

Catalog No. : BDR-P36

Description:  SPACER PA6 PG36 W/ O-RING BLK

UPC: 786209944276

Thread Spacer with Seal Ring, PG Thread - Thread 36, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical spacer

Specifications

Material

Polyamide 6

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant