Catalog No. : BDC3-V
Description: 200A/600V 3P200A UG LH MTR SKT
UPC: 624871042091
Made or assembled in Canada.
Meter socket 200 amperes (main lugs) 600 volts. Stud type multiple position with blank compartment. 4 jaw Left-hand entry. 3 positions.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Ganged Meter Sockets |
|
Special Features |
Supplied with screw type sealing rings |
|
Application |
For underground service only |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
15-5/8 Inches Height x 35 Inches Width x 5-1/4 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | 1502877_2018-12-06 | N/A |
Documents/Support Tools
|
Sales Drawing |