text.skipToContent text.skipToNavigation

Catalog No. : BDC2-VIL

Description:  200A/600V 2P200A UG LH QUE MTR SKT

UPC: 624871004778

Made or assembled in Canada.

Meter socket 200 amperes (main lugs) 600 volts. Stud type multiple position with blank compartment. 4 jaw Left-hand entry. 2 positions. For use in Quebec.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type sealing rings

Application

For underground service only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-5/8 Inches Height x 26-1/4 Inches Width x 5-1/4 Inches Depth

Documents/Support Tools

Sales Drawing

Click here