text.skipToContent text.skipToNavigation

Catalog No. : BDA2-V

Description:  200A/600V 2P200A LH BLK COMP SKT

UPC: 624871004280

Made or assembled in Canada.

Meter socket multiple Position with blank compartment 200 amperes per position 600 volts maximum 4 jaw left hand entry.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Ganged Meter Sockets

Special Features

Supplied with screw type rings

Application

For combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-5/8 Inches Height x 26-3/16 Inches Width x 5-1/4 Inches Depth

Documents/Support Tools

Sales Drawing

Click here