text.skipToContent text.skipToNavigation

Catalog No. : BD182M

Description:  UNINS FEM DISC .187X.02 16-14 TAPE

UPC: 786210963501

Non-Insulated Female Disconnect, Length .64 Inches, Width .23 Inches, Tab Size .187x.020, Wire Range #16-#14 AWG, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Copper

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Dimensions

Wire Size

16-14 AWG

ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Copper

AWG-range

16-14