text.skipToContent text.skipToNavigation

Catalog No. : BCT-17

Description:  CONDUIT TERMINATION NW17 BLK

UPC: 786209624789

CT Conduit Termination - Fits to Conduit Size NW/Metric 17-20, Clamping Range 7-14, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene Rubber

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant