text.skipToContent text.skipToNavigation

Catalog No. : BCS8-40

Description:  CABLE STRIPPER FOR No8-4/0 AWG

UPC: 786210069180

Cable Stripper for #8 AWG to 4/0 AWG Battery Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Replacement blade provided in the handle.
  • Stripping battery cable.

Descriptors

Category

Stripping tools

Special Features

Replacement blade provided in the handle.

Application

Stripping battery cable.

Specifications

Capacity

#8 - 4/0 AWG

Jaw Capacity

#8 - 4/0 AWG

Handle Type

Palm Grip

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

5.3 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here