text.skipToContent text.skipToNavigation

Catalog No. : BC810

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

Zinc alloy

Classifications

Brand Name

Steel City / Iberville

Standard

CSA 12798
CSA 12798

Dimensions

Size

1-1/4 Inch